Keep your network on the cutting edge by meeting the most current industry standards and providing fast data transfer (up to 1 Gbps)
| Shop Online | Model Number | Description | Ports |
|---|---|---|---|
N250-012* |
Cat6 Wall Mount Patch Panel 568B-12 Port | 12 | |
N252-012 |
Cat6 Patch Panel 568B-12 Port | 12 | |
N252-024 |
Cat6 Patch Panel 568B- 24 Port | 24 | |
N252-048 |
Cat6 Patch Panel 568B-48 Port | 48 | |
N254-024 |
24-Port Cat6 Feed-Through 1U Patch Panel | 24 |