Keep your network on the cutting edge by meeting the most current industry standards and providing fast data transfer (up to 1 Gbps)
| Model Number | Length | Color |
|---|---|---|
N201-001-BK |
1 ft. | Black |
N201-001-BL |
1 ft. | Blue |
N201-001-GY |
1 ft. | Gray |
N201-002-BK |
2 ft. | Black |
N201-002-BL |
2 ft. | Blue |
N201-002-GY |
2 ft. | Gray |
N201-003-BK |
3 ft. | Black |
N201-003-BL |
3 ft. | Blue |
N201-003-GN |
3 ft. | Green |
N201-003-GY |
3 ft. | Gray |
N201-003-OR |
3 ft. | Orange |
N201-003-YW |
3 ft. | Yellow |
N201-005-BK |
5 ft. | Black |
N201-005-BL |
5 ft. | Blue |
N201-005-GN |
5 ft. | Green |
N201-005-GY |
5 ft. | Gray |
N201-005-OR |
5 ft. | Orange |
N201-005-YW |
5 ft. | Yellow |
N201-007-BK |
7 ft. | Black |
N201-007-BL |
7 ft. | Blue |
N201-007-GN |
7 ft. | Green |
N201-007-GY |
7 ft. | Gray |
N201-007-OR |
7 ft. | Orange |
N201-010-BK |
10 ft. | Black |
N201-010-BL |
10 ft. | Blue |
N201-010-GN |
10 ft. | Green |
N201-010-GY |
10 ft. | Gray |
N201-010-OR |
10 ft. | Orange |
N201-010-YW |
10 ft. | Yellow |
N201-014-BL |
14 ft. | Blue |
N201-014-GN |
14 ft. | Green |
N201-014-GY |
14 ft. | Gray |
N201-014-OR |
14 ft. | Orange |
N201-014-YW |
14 ft. | Yellow |
N201-025-BK |
25 ft. | Black |
N201-025-BL |
25 ft. | Blue |
N201-025-GN |
25 ft. | Green |
N201-025-GY |
25 ft. | Gray |
N201-025-OR |
25 ft. | Orange |
N201-025-YW |
25 ft. | Yellow |
N201-050-GY |
50ft | Gray |