A USB (Universal Serial Bus) port provides a universal connector to link digital cameras, scanners and other peripherals to a computer. The USB's universal connector eliminates the need to add a costly and confusing array of adapters to your system.
Features include:
- High-speed data transfel rates (up to 480 Mbps)
- Superior foil-shielding for reliable, error-free data communications
- Gold-plated connectors for superior conductivity for low-speed and high-speed devices
Browse USB Cables & Connectivity by Category: