Tripp Lite

DC Power Supplies

Precision-Regulated AC-to-DC Conversion

Site Map
Model Number Search

Precision regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The Trim Line Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Motorola, Radius, GE Monogram Series and EF Johnson models.

DC Power Supply
Model Number AC Input Voltage (volts/Hz) ICS* (amps) Cont. Duty (amps) Fusing HxWxD (inches) Weight (lbs) General Applications Guide
PR3 120/60 3 2 internal 3 x 4.5 x 7.5 4 Home use of CB radios, mobile audio equipment, electronic design & quality control equipment, test bench equipment, point-of-sale displays, aquariums
PR3UL 120/60 3 3 internal 4.25 x 3 x 7.5 4 Home use of single-sideband CB radios, mobile audio equipment, electronic design& quality control equipment, test bench equipment, point-of-sale displays, aquariums
PR4.5 120/60 4.5 3 internal 3.25 x 3 x 8.25 5 Home use of single-sideband CB radios, mobile audio equipment, electronic design& quality control equipment, test bench equipment, point-of-sale displays, aquariums
PR7 120/60 7 5 chassis mount 3.75 x 6.5 x 7.5 7 Home use of single-sideband CB radios, mobile audio equipment, electronic design & quality control equipment, test bench equipment, low power VHF/UHF ham radios, point-of-sale displays, aquariums
PR10 120/60 10 7.5 chassis mount 4.5 x 6.75 x 7.75 10 30 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power linear amplifiers, test bench equipment, point-of-sale displays, aquariums
PR12 120/60 12 9.5 chassis mount 4.5 x 6.75 x 7.75 11 40 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power
linear amplifiers, test bench equipment, point-of-sale displays, aquariums
PR15 120/60 15 12 chassis mount 4.5 x 6 x 10 13 50 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power linear amplifiers, test bench equipment, point-of-sale displays, aquariums
PR20 120/60 20 16 chassis mount 4.5 x 6 x 10 15 60 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power linear amplifiers, test bench equipment, point-of-sale displays, aquariums
PR25 120/60 25 20 chassis mount 6.75 x 6.25 x 10.25 19 75/100 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power linear amplifiers, test bench equipment, point-of-sale displays, aquariums
PR30 120/60 30 24 chassis mount 6.75 x 6.25 x 10.25 21 125 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power linear amplifiers, test bench equipment, point-of-sale displays, aquariums
PR40 120/60 40 32 chassis mount 6.75 x 10.5 x 11.5 27 150/200 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power linear amplifiers, test bench equipment, point-of-sale displays, aquariums
PR50 120/60 50 40 chassis mount 6.75 x 10.5 x 11.5 30 225 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, low power linear amplifiers, test bench equipment, point-of-sale displays, aquariums
PR60 120/60 60 48 chassis mount 6.75 x 10.5 x 11.5 33 250/300 watt transmitters, VHF/UHF ham radios, commercial/land-mobile radios, multi-piece equipment installations, microwave radio applications, test bench equipment, point-of-sale displays, aquariums

* Intermittent Communications Service (50% Duty Cycle)