Tripp Lite

PowerVerter Selector Guide

Select By Application

Site Map
Model Number Search

Choose an Inverter or Inverter/Charger based on the devices it will power. If a device is not on the list, and is rated in amps, convert amps into watts by multiplying a device’s amps by its voltage. For example, a ¼" drill requires 2½ amps (2½ x 120 = 300 watts). Always choose an inverter with a rating greater than or equal to required wattage.

Print friendly version

     
 
 Simultaneously Run Multiple Devices!
Example—PV3000HF
(3000 Watt Continuous Rating, 4 AC Outlets)
Mixer/Blender:
300 Watts
Portable Vacuum:
+ 550 Watts
6" Circular Saw:
+ 950 Watts
Router:
+ 1000 Watts
Total:
= 2800 Watts
PowerVerter
Plus
Heavy-Duty
Inverters
PowerVerter
Ultra-Compact
Compact/Lightweight Inverters
PowerVerter
APS & RV
Heavy-Duty
Inverter/Chargers
  
  Finishing Sander
190
 
  5" Bench Grinder
220
 
  1/4" Drill
300
 
  790° F Heat Gun
400
   
  Jigsaw
450
   
  Reciprocating Saw
480
   
  4 1/2" Disk Grinder
600
   
  1/2" Reversible Drill
700
     
  10 Gallon Wet/Dry Vacuum
900
           
  6" Circular Saw
950
           
  Router:
1000
           
  14" Chain Saw
1200
               
  1/6 hp Submersible Sump Pump
880
           
  1/4 hp Submersible Sump Pump
925
           
  1/3 hp Submersible Sump Pump
1050
               
  1/2 hp Submersible Sump Pump
1400
                   
  Video Game System
20
  VCR
30
  CD Changer/Mini System
50
  13" Color TV
80
  19" Color TV
160
 
  25" Color TV
220
 
  Stereo Amplifier
240
 
  Can Opener
100
  12" 3-Speed Fan
250
 
  Mixer/Blender:
300
 
  Food Processor
400
   
  Portable Vacuum:
550
   
  Toaster Oven
1000
           
  Coffeemaker
1000
           
  Microwave Oven
1000
           
  Battery Charger
25
  Inkjet/Bubblejet Printer
40
  Laptop Computer
100
  Fax Machine
120
  14" Color Monitor
125
  Laser Printer
800
           
     
     
     
     
     
 
© 2009 Tripp Lite. All Rights Reserved.