Noteables™ Coolers & Stands
- Designed to increase comfort and cool your laptop during extended use
- NS2002BK Arm Stand provides convenient positioning for maximum comfort during use (sliding, rotating design allows unit to be stored out of the way when not in use)
| Model # | Material of construction | Color | USB Powered | Unit Dimensions (in) | Price* |
|---|---|---|---|---|---|
| NS2000SR | Aluminum | silver | Yes | 11.8 x 10.2 x 1.6 to 2.1 (L x W x H) |
$49.95 ERP Check Prices |
| NS2001SR | Plastic | silver | Yes | 11.8 x 13.8 x 4.8 to 7 (L x W x H) |
$64.95 ERP Check Prices |
| NS2002BK | Plastic stand with steel arm | black | 11.8 x 19.7 x 3.1 to 6.5 (L x W x H) |
$119.95 MSRP Check Prices |
|
| NC2003SR | Plastic | silver | Yes | 11.8 x 9 x 0.54 (L x W x H) |
$34.95 ERP Check Prices |
| NC2004EC | hard plastic | silver | yes | 12(W) x 9.25(D) x 0.75(H) |
$29.95 ERP Check Prices |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.