Tripp Lite Power Distribution Units (PDUs) are highly-reliable, multi-outlet strips that distribute power to multiple pieces of networking, server or telecom equipment. Tripp Lite PDUs are available in a variety of configurations to suit every application. Tripp Lite offers basic, metered and switched models with digital current meter, remote reboot and automatic transfer switching options. Strip and rack mount configurations are available with 1U and vertical 0U mounting. Tripp Lite PDUs can be connected directly to a utility source or, if power protection and support is needed, to a Tripp Lite UPS System.