Tripp Lite

230V Power Distribution Units PDUs

High Reliability Power Distribution

Site Map
Model Number Search

Tripp Lite Power Distribution Units (PDUs) are highly-reliable, multi-outlet strips that distribute power to multiple pieces of networking, server or telecom equipment. Tripp Lite PDUs can be connected directly to a utility source or, if power protection and support is needed, to a
Tripp Lite UPS System.

Premium feature options include:

  • All-metal cabinets stand up to demanding environments
  • Versatile mounting options adapt to every application

 

Power Distribution Units
Model Number Input Voltage Input Plug Type Amp Rating Output Voltage Outlets (Qty./Type) Unit Dimensions (HxWxD,in.)
PDU12IEC
PDU12IEC
100-250V IEC-C20 inlet (user supplies input cable) 16A 100-250V 12 IEC-C13 & 2 IEC-C19 1.75 (1U) x 17.5 x 4.5
PDUNV
PDUNV
100-250V IEC-C14, NEMA L6-20P, NEMA L5-20P, NEMA 5-20P & NEMA 5-15P 16A 100-250V 12 IEC-C13 & 2 IEC-C19 1.75 (1U) x 17.5 x 4.25
PDUMV20HV
PDUMV20HV
208/240V L6-20P (208/240V 20A) - detachable via C20 inlet 20A maximum (Agency de-rated to 16A continuous) 208/230/240V 38 total (6 C19, 32 C13) 63.75 x 2.25 x 3.75
PDUMH20HVNET
PDUMH20HVNET
208/240V Detachable line cord via C20 inlet. L6-20P and C19 line cord options included 20A maximum (Agency de-rated to 16A continuous) 208/240V 8 x C13 1.75 x 17.3 x 14.8
PDUMH15HVNET
PDUMH15HVNET
208/240V Detachable line cord via C14 inlet. C13 line cord. 15A maximum (Agency de-rated to 12A continuous) 208/240V 8 x C13 1.75 x 17.3 x 14.8
PDUMV20HVNET
PDUMV20HVNET
208/230/240V C20 inlet accepts included L6-20P input cable. Alternate C19 input cordsets supported. 20A maximum (Agency de-rated to 16A continuous) 208/230/240V 20 x C13, 4 x C19 64 x 2.19 x 4.75