Tripp Lite

Product Warranty

 

Site Map
Model Number Search
Do You Need Assistance?
Email Customer Support or call (773) 869-1234.
Standard Warranties
> UPS (Single-Phase)
> UPS (3-Phase)
  1-Year
  (U.S., Canada and
  Puerto Rico only)
   2-Year
> Other Products

Extended Warranties
> UPS (Single-Phase)

On-Site Service Programs
> UPS (Single-Phase)
> UPS (3-Phase)
 
Thank you for trusting Tripp Lite to protect, connect or power your valuable equipment. Tripp Lite product warranties vary depending upon the type of product you purchased.
WARRANTIES

UPS Systems (Single-Phase)
If you purchased a Single-Phase Tripp Lite UPS System or External Battery Pack, it is covered under a standard 2-Year Product Warranty. As an additional service, Tripp Lite offers 3- and 5-Year Extended Warranties. For 5kVA to 16kVA models, Start-Up and On-Site Service Programs are available and recommended to enhance the reliability of the installation.


UPS Systems (3-Phase)
If you purchased a 3-Phase UPS System or External Battery Pack, it is covered under a standard 1-Year Product Warranty (U.S., Canada and Puerto Rico only) or 2-Year Product Warranty (All countries except U.S., Canada and Puerto Rico). Start-Up and On-Site Service Programs are available and recommended to enhance the reliability of the installation. Basic and Premium Service Contracts are also available.


Other Tripp Lite Products
The length of Tripp Lite product warranties vary depending upon the type of product you purchased. Click here for more details.

 
© 2008 Tripp Lite. All Rights Reserved.